QUADRO LED-RGB-3G/3D

Ex-ATEX LED lights

Most flexible, ultra-bright RGB multi colour LED technology certified for Ex-Zones 2 and 22.

• Explosion proof – Made to be used in potentially explosive areas in zone 2 (3G) according to EN 60079-10-1 and zone 22 (3D) according to EN 60079-10-2.

• Selectable Colour – QUADRO LED-RGB-3G/3D permits to choose the colour you require with just one product. Stay flexible and keep your stock to a minimum!

• External colour & mode control – Whether operation, error indication or any other status – with QUADRO LED-RGB-3G/3D you can state several situations with only one light. Feel free to choose and change colour and mode easily by remote control!

• Selectable blink & flash frequencies – Adaptable to all your applications – select the frequency your gadget requires and boost the perceptibility.

• Multi-voltage-power supply – Plug and play – made to connect with different voltages. No need to stock various units - QUADRO LED-RGB-3G/3D adapts to most machines and applications no matter the voltage!

• Flexible range of applications – Whether for indoor or outdoor use, for industrial applications or as a stack light replacement – QUADRO LED-RGB-3G/3D can be used for numerous applications.

3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

protection system

impact-proof housing

brightness adjustable

operating temperatur

warranty

Подробная информация о Pfannenberg 3D

Size of visual coverage (A x B x C in meter)

Укажите Предупреждение Внимание
красный
желтый
зеленый
синий
белый
Чтобы просмотреть другие значения, выберите поле CLEAR SELECTION (ОТМЕНИТЬ ВЫБОР). Выберите необходимый цвет линз или уровни аварийного оповещенияс.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Технические характеристики

Electrical dataQUADRO LED-RGB-3G/3D
Rated voltage115/230 V AC12-48 V DC
Rated frequency50/60 Hz/--
Operating range95–253 V10–57 V
Nominal current consumption (continuous light, red)25 mA @ 230 V AC41 mA @ 24 V DC

Загрузки

Описание Тип Размер
Conform. Quadro LED-RGB-3G/3D pdf 45 KB Download
Conformity_CE_085506654_Rev02_Mar24_Quadro LED-RGB-3G_3D_fr.pdf pdf 180 KB Download
Conformity_UKCA_085507034_Rev01_Mar24_Quadro LED-RGB-3G_3D.pdf pdf 32 KB Download
Quick Guide Quad LED-RGB-3G/3D pdf 760 KB Download
MANUAL Quadro LED-RGB-3G/3D pdf 1,3 MB Download
Описание язык Тип Размер Загрузить

Product sheet

  • английский
pdf 560 KB Загрузить

3D model (IGS)

  • английский
zip 310 KB Загрузить

3D model (SAT)

  • английский
zip 190 KB Загрузить

3D model (STEP)

  • английский
zip 190 KB Загрузить

Type Examination Certificate

  • английский
  • немецкий
pdf 2,9 MB Загрузить

Информация о заказе

Ordering detailsQUADRO LED-RGB-3G/3D
Light/lens colourRated voltage115/230 V AC/DC12-48 V DC
RGB - all colours/whiteArticle number2110964800921109638009