IO-Link Signaling devices: Smart signaling. Efficient automation.

Pfannenberg offers a selection of signal devices with IO-Link – perfectly suited for use in modern, networked
production environments.

Intelligent status indication with IO-Link

While conventional status indicators reliably display and signal operating states, modern production environments increasingly demand greater transparency, flexibility, and diagnostic capabilities.

With IO-Link, a traditional status indicator becomes an intelligent, networked component of the system. The standardized, manufacturer-independent interface enables seamless communication down to the field level.

Signaling devices can not only be controlled, but also centrally parameterized, monitored, and diagnosed.

Greater transparency and system availability
IO-Link enables continuous monitoring of operating states, faults, and maintenance requirements.
Downtime is reduced and overall system availability is sustainably increased.

The benefits of IO-Link-enabled signaling devices

Easy installation
Standardized M12 connectors and 3-wire standard cables, no special cabling or complex wiring required.

Fast commissioning
Device parameters can be centrally configured via the IO-Link master – eliminating the need for manual setup

Flexible configuration & replacement
Signaling devices can be reconfigured, expanded, or replaced at any time, system parameters are retained.

Intelligent real-time diagnostics
Monitor operating status, error conditions, and maintenance needs, reducing downtime and increasing system availability.

Future-ready with Industry 4.0
Seamless integration into modern automation systems, enabling full transparency and optimized processes.

Typical applications:

Connected for modern automation

IO-Link-enabled signaling devices enable end-to-end communication, simplified integration, and advanced diagnostics. They support efficient automation and meet the demands of modern industrial environments.

Download our compact flyer for a summary of IO-Link in signaling technology (PDF)

IO-Link Signaling devices: Controllable. Compatible. Industrial-ready.