Quadro LED-HI 3G/3D

Ex-ATEX LED lights

User-adjustable extrem brightness up to 75 cd and selection of several signaling modes:

continuous light | blinking light | flashing light.

Certified for use in  Ex-zone 2 according to EN 60079-10-1 and zone 22 according to EN 60079-10-2, certified for categories 3G and 3D (gases and dust in hazardous areas).

IP 66/67 and IK08 enclosure rating. Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice and dust. Withstands hose-directed spray during wash-down requirements.

Further information are available on request.

3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

protection system

impact-proof housing

brightness adjustable

operating temperatur

warranty

Couverture 3D Pfannenberg

Size of visual coverage (A x B x C in meter)

Indiquer Avertissement Alerte
rouge
jaune
vert
ambre
transparent
Pour afficher d'autres valeurs, cliquez sur le champ EFFACER SÉLECTION. Sélectionnez maintenant les coloris de lentille ou les niveaux d'alarme souhaités.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Caractéristiques techniques

Electrical dataQuadro LED-HI
Rated voltage115/230 V AC/DC12-48 V DC
Rated frequency50/60 Hz/--
Operating range90–253 V11–60 V
Nominal current consumption (continuous, red)65 mA @ 230 V AC195 mA @ 24 V DC

Choose a lens in one of the following colours: clear, white, yellow, amber, red, green, blue.

Téléchargements

Description Type Dimensions
Conformity Quadro LED-HI-3G/3D pdf 45 KB Download
Conformity_CE_085506651_Rev03_Mar24_Quadro_LED-HI-3G3D_fr.pdf pdf 190 KB Download
Conformity_UKCA_085507033_Rev01_Mar24_Quadro_LED-HI-3G3D.pdf pdf 32 KB Download
Quick Guide Quad.LED-HI-3G/3D pdf 690 KB Download
MANUAL QUADRO LED-HI-3G/3D pdf 1,3 MB Download
Description Langue Type Dimensions Téléchargement

Product sheet

  • anglais
pdf 590 KB Téléchargement

3D model (IGS)

  • anglais
zip 310 KB Téléchargement

3D model (SAT)

  • anglais
zip 190 KB Téléchargement

3D model (STEP)

  • anglais
zip 190 KB Téléchargement

Type Examination Certificate

  • anglais
  • allemand
pdf 2,9 MB Téléchargement

MultiCAD-Data

Détails de commande

Ordering detailsQuadro LED-HI 3G/3D
Lens colourRated voltage115/230 V AC/DC12-48 V DC
yellowArticle number2110864300921108633009
amberArticle number2110864400921108634009
redArticle number2110864500921108635009

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Avantages du produit

  1. 1

    Hazardous area approved

    Certified for use in Ex zone 2 (per EN 60079-10) and zone 22 (per EN 61241-10).

  2. 2

    Advanced LED technology

    User-adjustable brightness up to 75 cd and selection of several signalling modes:

    continuous light | blinking light | flashing light

  3. 3

    IP 66/67 and IK08 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray

    during wash-down requirements.

  4. 4

    Positive enclosure sealing

    Leak path risk is eliminated since the lens fastening screws are located outside the sealing gasket area.

  5. 5

    Shape-moulded gasket

    For easy and secure installation – does not slip out of position and stays in place.

  6. 6

    Inrush current regulator

    Provides electrical protection for control devices such as switching components and relays.

  7. 7

    Redundant electrical contacts

    Provides ease of wiring and daisy-chain connection for multi-unit installations

  8. 8

    Wide range power supplies

    11–60 V DC and 90–253 V AC and DC!

  9. 9

    Flexible wiring schemes

    Multiple cable and conduit entries ensure easy installation in any orientation.