PCM Peltier units

Pfannenberg Peltier Units provide reliable enclosure climatization for applications where compact size, robust performance, and low-maintenance operation are essential. Designed for demanding industrial environments, they combine cooling and heating in one device, offer position-independent installation, and are suitable for use across a wide ambient temperature range.

Wyniki 3/3
Typ Moc chłodnicza Wymiary (WxSxG) Moc grzewcza Ochrona Napięcie znamionowe CE UKCA
PCM 55 56 W 170x130x168 mm 117 W NEMA 4/4X 24V DC
PCM 70 74 W 170x130x168 mm 180 W NEMA 4/4X 24V DC
PCM 120 121 W 320x130x167 mm 251 W NEMA 4/4X 24V DC
dostępne w przygotowaniu opcjonalne