DTI/DTS 6201C

Green Series compact cooling units 1000 W
  • Highest energy efficiency for significant reduction of energy consumption to reduce operation costs
  • Reduction of refrigerant to lower the carbon footprint
  • UL listed in accordance with UL 60335 for long-term planning
  • Highest service ability
  • Optional controller version with Modbus RTU connection for easy machine integration
  • DTS units fit on 400mm enclousures
  • Toolless filter integration in seconds with accessory
  • NEW: DTS 6201C for the IT industry with Type F plug (Schuko) and 20°C set-point in IT design

F-gas ready coolant

protection system

top EER / energy saving

service friendly

tool-less filter mat changing

tool-less mounting (DTI)

side mounting (DTS)

Customizable

Dane techniczne

DataDTI 6201CDTS 6201C
Rated voltage ±10 %AC 50/60 Hz
230 V400/460 V 2~230 V400/460 V 2~
Cooling capacity
according to EN 14511
A35/A351000 W
A35/A50780 W
Ambient temperature+15 … +55 °C
RefrigerantR513A (GWP 631), 300 g
Degrees of protection
according to EN 60529
IP 55towards the electrical enclosure
if used as intended by the manufacturer
Condensate managementintegrated condensate evaporation system with safety overflow

Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.

Do pobrania

Opis Format Rozmiar
Conformity DTx 6xx1 pdf 58 KB Download
Conformity_UKCA_585507009_Rev03_May26_DTI_DTS 6xx1_DTFS.pdf pdf 38 KB Download
Operat.instr. DTI/DTS 62/6301C pdf 100 MB Download
Short operat. instruction pdf 970 KB Download
Opis Język Format Rozmiar Do pobrania

Product sheet

  • angielski
pdf 480 KB Do pobrania

Product sheet for IT industry

  • angielski
pdf 480 KB Do pobrania

Flyer for IT industry

  • angielski
pdf 1,3 MB Do pobrania

3D-model DTI (STEP)

  • angielski
zip 440 KB Do pobrania

3D-model DTS (STEP)

  • angielski
zip 410 KB Do pobrania

Cut-out DTI (DXF+PDF)

  • angielski
  • niemiecki
zip 77 KB Do pobrania

Cut-out DTS (DXF+PDF)

  • angielski
  • niemiecki
zip 180 KB Do pobrania

ePLAN macros

zip 8,5 MB Do pobrania

UL certificate

  • angielski
pdf 350 KB Do pobrania

EAC certificate

  • rosyjski
pdf 1,6 MB Do pobrania

Dane do zamówienia

Ordering detailsDTI 6201C
TypeRated voltage230 V AC400/460 V AC
DisplayArticle number1389825105513898259055
LEDArticle number1389824105513898249055
Ordering detailsDTS 6201C
TypeRated voltage230 V AC400/460 V AC
DisplayArticle number1388825105513888259055
LEDArticle number1388824105513888249055