DTI/DTS 6X1E

Cooling units 500–2600 W

DTI: for partially recessed mounting in the door or side
DTS: for outer mounting on the door or side

  • Thanks to highly efficient speed control, each unit covers a wide power range.
  • Improved energy efficiency compared to the previous model
  • F-Gas-compliant refrigerant
  • UL-listed to UL 60335 for easier approval

F-gas ready coolant

protection system

partially recessed mounting (DTI)

side mounting (DTS)

top EER / energy saving

high performance at high temperature

connectivity

large distance in /out

cut-out like A/A | A/W units

tool-less mounting

tool-less filter mat changing

service friendly

reduced refrigerant

Customizable

UL 60335

Caractéristiques techniques

DataDTI 6X1EDTS 6X1E
Cooling capacityautomatically adapting
to heat load
500–2600 W
Rated voltageAC 50/60 Hz
230 V ±10 %400 / 460 V ±10 %230 V ±10 %400 / 460 V ±10 %
Cooling capacity
according to EN 14511
A35/A35500 - 2600 W
A35/A50500 - 2100 W
Energy Efficiency RatioA35/A352,6
Ambient temperature+10 … +60 °C / +50 … +140 °F
RefrigerantR513A, 550 g
Degrees of protection
according to EN 60529
IP 54towards the electrical enclosure
if used as intended by the manufacturer
Condensate managementintegrated condensate evaporation system with safety overflow

Téléchargements

Description Type Dimensions
Conformity DTx 6XxE pdf 53 KB Download
Conformity_UKCA_085507011_Rev01_Mar24_DTI 6xxE.pdf pdf 35 KB Download
Short operat. instruction pdf 970 KB Download
Operating instru. DTx 6X1E NG pdf 26 MB Download
Description Langue Type Dimensions Téléchargement

Product sheet

  • anglais
pdf 430 KB Téléchargement

Cut-out DTI (DXF)

  • anglais
dxf 130 KB Téléchargement

Cut-out DTS (DXF)

  • anglais
dxf 160 KB Téléchargement

3D-models DTI (STEP)

  • anglais
zip 770 KB Téléchargement

3D-models DTS (STEP)

  • anglais
zip 770 KB Téléchargement

EAC Certificate

  • russe
pdf 1,6 MB Téléchargement

ePLAN macros

  • anglais
zip 2,4 MB Téléchargement

Détails de commande

Ordering detailsDTI 6X1EDTS 6X1E
TypeRated voltage230 V400/460 V230 V400/460 V
DIS ControllerArticle number13897371055138973720551388737105513887372055

Avantages du produit

  1. 1

    Simplified dimensioning

    Thanks to highly efficient speed control, every unit covers a wide power range. This leads to a small type diversity and correspondingly to a large design safety.

    (1) DTI 6X1E with a performance range of 1,000–2,800 W.
    (2) DTI 6X2E with a performance range of 2,000–4,500 W.

  2. 2

    Highly efficient BLDC technology

    amongst others the innovative, brushless direct current technology (BLDC) makes the market highest energy efficiency .

  3. 3

    Modbus

    The communication interface "Modbus" to integrate the cooling unit into the existing machine control or in a cloud solution.

  4. 4

    XC Controller

    The operating unit which was developed especially for this series makes communication between the cooling unit and machine control possible and also the integration into production processes.

  5. 5

    Long passage of air

    The large distance between the cold air outlet (bottom) and warm air inlet (top), has aerodynamically improved circulation of the electrical enclosure which prevents hot spots on especially stressed components.