Trusted German Engineering
Discover Pfannenberg's advanced outdoor control cabinet heating solutions, designed and manufactured in Germany. Our dedication to excellence guarantees exceptional reliability and safety for your electrical enclosures, featuring durable and robust heaters. Each solution is engineered to meet the highest standards, including touch-proofing and comprehensive 100% functional reliability testing. Our products are certified by leading authorities such as CE and UL, ensuring the highest level of quality and performance.
Reliable Availability
Experience unparalleled efficiency with Pfannenberg’s commitment to exceptional availability and punctual delivery. Recognizing the critical role of operational efficiency, we ensure that your requirements are addressed promptly and reliably through our reliable supply chain.
Efficient Heating Solutions: Optimize your energy use with Pfannenberg’s advanced heating solutions. Our heaters are meticulously engineered to provide optimal protection for your components while minimizing energy consumption. With a focus on effectiveness and cost-efficiency, our solutions safeguard your electrical enclosures without compromising performance.
Portfolio and applications
| Description | Langue | Type | Dimensions | Téléchargement |
|---|---|---|---|---|
Portfolio overview |
|
2,4 MB | Téléchargement | |
Case Study Hamag |
|
260 KB | Téléchargement | |
EV-Charging |
|
2,5 MB | Téléchargement | |
Machine Tools |
|
1,3 MB | Téléchargement | |
Smart Grid |
|
1,1 MB | Téléchargement |
Applications
Our comprehensive portfolio
Whether addressing cold environments or managing humidity, our heaters offer reliable solutions. Furthermore, our heaters can be seamlessly integrated with thermostats and hygrostats, ensuring precise climate control within your enclosures.
Recognizing that each application is unique, we provide a range of sizes and types tailored to your specific requirements. From efficient 10W radiant heaters to powerful 1200W fan heaters, we offer the ideal heating solution for enclosures of any size.
Why heaters?
End users frequently calculate the required heating power to maintain a minimum enclosure temperature by considering environmental and material factors. However, preventing condensation requires considering the unfavourable pairing of relative humidity and temperature. Significant temperature differences can lead to condensation formation, underscoring the importance of using heaters in these scenarios. For detailed information on the proper use of electrical enclosure heaters, click here.
Discover the ideal product for your application in our new shop: Heaters (pfannenberg.com)
Radiant Heaters vs. Fan Heaters
Radiant heaters are ideal for targeted heating of specific areas or components without requiring air movement, making them suitable for dusty or dirty environments where circulating air could spread contaminants.
- Providing direct and efficient heating
- Completely silent
- More energy efficient
Fan heaters, on the other hand, are chosen when quick heating and temperature control are essential. Moreover, fan heaters are desired in situations where air circulation can help with temperature distribution and prevent hotspots, making them suitable for larger enclosures.
- Distributes heat evenly throughout the enclosure
- Faster at reaching the desired temperature
- More effective for maintaining a consistent temperature within the enclosure