PY L-M / PY L-M-RGB

RGB multi colour or single colour LED light with wide signaling area and maximum visibility.
  • Selectable signaling modes – No matter which signaling mode is required - you are able to choose the one that fits to your needs.
    • continuous steady on light (permanent warning or indication)
    • blinking light (highly efficient for permanent warning)
    • flashing light (higher perceptibility in alarm conditions)
  • Selectable Colour (RGB version only) – Not sure about the colour yet? One light for all your needs! Choose the colour you require. Stay flexible and keep your stock to a minimum!
  • External colour & mode control (RGB version only) – Whether operation or error indication or any other status - with PYRA® LED RGB you can state several situations with only one light. Feel free to choose and change colour and mode easily by remote control
  • Selectable blink & flash frequencies – Adaptable to all your applications - select the frequency your gadget requires and boost the perceptibility.
  • Multi-voltage-power supply – Plug and play - made to connect with different voltages. No need to stock various units - PYRA® LED adapts to most machines and applications no matter the voltage!
  • Panel mount installation – Smart, modern and 360° visible - fully integrable into the design of your machine and equipment! The pyramid-shaped lens has ideal radiation characteristics and ensures all-round visibility.
  • Function-monitored (option) – The function-monitored PY L-M-M ensures more safety in sensitive applications where a signal must be sent to an external safety system, operating station or control centre in the event of a malfunction.
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

multi colour LED (option)

warranty

protection system

NEMA 4/4X

impact-proof housing

brightness adjustable

operating temperature

UL approved

EurAsian Conformity

connector (optionally)

Подробная информация о Pfannenberg 3D

Size of visual coverage (A x B x C in meter) single colour LED

Укажите Предупреждение Внимание
красный
желтый
зеленый
янтарный
синий
прозрачный
Чтобы просмотреть другие значения, выберите поле CLEAR SELECTION (ОТМЕНИТЬ ВЫБОР). Выберите необходимый цвет линз или уровни аварийного оповещенияс.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Size of visual coverage (A x B x C in meter) multi-colour LED (RGB)

Укажите Предупреждение Внимание
красный
желтый
зеленый
синий
белый
Чтобы просмотреть другие значения, выберите поле CLEAR SELECTION (ОТМЕНИТЬ ВЫБОР). Выберите необходимый цвет линз или уровни аварийного оповещенияс.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use  PFANNENBERG SIZING SOFTWARE (PSS).

Технические характеристики

Electrical dataPY L-M
Rated voltage115/230 V AC120V DC24V AC12-48 V DC
Rated frequency50/60 Hz-50/60 Hz-
Operating range95–265 V108-132 V21.6-26.4 V10–60 V
Rated current consumption (max)36 mA @ 230 V AC25 mA @ 120 V DC167 mA @ 24 V AC120 mA @ 24 V DC

Загрузки

Описание Тип Размер
Conformity_CE_585506679_Rev04_Apr26_PY L-x.pdf pdf 36 KB Download
Conformity_UKCA_585507032_Rev02_Apr26_PY L-x.pdf pdf 27 KB Download
QUICK GUIDE PY L-M (A) pdf 1,4 MB Download
MANUAL PY L-M(A) pdf 2,4 MB Download
Описание язык Тип Размер Загрузить

Product sheet

  • английский
pdf 410 KB Загрузить

3D-Models (IGS, SAT, STEP)

  • английский
zip 3,3 MB Загрузить

Pin assignment of optional M12 connector

  • английский
  • немецкий
pdf 470 KB Загрузить

EAC certificate

  • русский
pdf 300 KB Загрузить

UL certificate

  • английский
pdf 190 KB Загрузить

EPLAN macro EDZ

  • английский
zip 1,7 MB Загрузить

MultiCAD-Data

Click here for guidance on configuring and using the CAD data.

Информация о заказе

Ordering detailsPY L-M
Base colourLight/lens colourRated voltage115/230 V AC; 120V DC12-48 V DC
GreyRGB - all colours/whiteArticle number2155364805521553818055
GreyYellowArticle number2155364305521553813055
GreyAmberArticle number2155364405521553814055
GreyRedArticle number2155364505521553815055
GreyGreenArticle number2155364605521553816055

Other article numbers on request. Available lens colours are red, amber, yellow, green, blue and clear. RGB - multi colour version has got a white lens. Available standard base colours are grey and red.

Дополнительные функции / аксессуары