DTFI 6021

Cooling unit 350 W

• Compact cooling unit for small enclosures and control panels
• Cutout-compatible with PF67.000 filter fan
• Use of F-gas-compliant refrigerants
and reduced refrigerant charge
• UL Listed in accordance with UL 60335 for long-term
planning reliability and simplified machine approval

partially recessed mounting

protection system

cut-out compatible

Caractéristiques techniques

DataDTFI 6021
Rated voltage ±10 %AC 50/60 Hz
230 V
Cooling performance
according to EN 14511
A35/A35350 / 370 W
A35/A50240 / 260 W
Ambient temperature+15 … +45 °C / +59 … +113 °F
RefrigerantR513A, 315 g
Degrees of protection
according to EN 60529
IP 54towards the electrical enclosure
if used as intended by the manufacturer

1 suitable for various supply voltages (see specific technical datasheet).

Further technical details, performance curves and dimensions can be found in the download section on this page under product sheet.

Téléchargements

Description Type Dimensions
Conformity DTx 6xx1 pdf 57 KB Download
Description Langue Type Dimensions Téléchargement

Product sheet

  • anglais
pdf 810 KB Téléchargement

3D-model (STEP)

  • anglais
zip 6,2 MB Téléchargement

Cut-out

  • anglais
pdf 51 KB Téléchargement

UL recognized certificate

  • anglais
pdf 530 KB Téléchargement

EAC certificate

  • russe
pdf 1,6 MB Téléchargement

Détails de commande

Ordering detailsDTFI 6021
TypeRated voltage230 V AC
Standard ControllerArticle number13874141055

Avantages du produit

  1. 1

    Standard cooling unit

    with an attractive price-performance ratio for safe cooling of industrial switch cabinets.

  2. 2

    Condenser

    with large fin spacing enables very long maintenance intervals even without additional Nano coating.

  3. 3

    Large distance between intake and exhaust vents

    for safe air circulation and elimination of hot spots.

  4. 4

    Mounting auxiliary edge

    allows the cooling unit to stand freely when unpacking and before installing, and prevents the unit from slipping out uncontrollably during installation into the mounting cut-out by 1 person.

  5. 5

    Integrated door and failure contact

    for automatic stand-by mode, if the door is open and opening of a relay as a centralised fault indication, in the event of no voltage supply, temperature too high or too low, temperature sensor is defect or short circuit in the air circuit for example.

  6. 6

    Highest variability

    due to cut-out compatibility for 5 performance classes and to Pfannenberg air/water and air/air heat exchangers.

  7. 7

    Integrated sealing

    finished and perfectly mounted.