Patented Originality.
Pfannenberg Filterfan 4.0™ are the result of 60 year's experience and continuous development. No fewer than 11 patented features ensure our leading position in the market. As part of the Pfannenberg εCOOL product line, our Filterfans® meet the increased demands of the industry in several areas:
- Energy efficiency
- Environment friendliness
- Service friendliness.
-
1
Reduced energy consumption
More air, less power consumption.
-
2
IP 54 protection
Closed frame prevents unfiltered air from penetrating.
-
3
Patented 4-corner fastening system
for tool-less installation within seconds.
-
4
Unrivalled airflow even at IP 55
via patented fluted filter mat.
-
5
Service time is up to 300 % longer
This saves time and money.
-
6
Neutral design without colour irritations
Perfect harmony of colours with modern machines and equipment.
-
7
Airflow optimised fins and rotor blades
guarantee maximal airflow with minimal energy consumption.
-
8
Efficiency
Filterfans 4.0™ can be equipped with an optional thermostat – only when cooling is actually necessary.
-
9
Easy integration in existing applications
since most of the housing cut-out comply with the Pfannenberg standard.
-
10
Easy and fast maintenance
The click mechanism of the cover enables a filter mat replacement in seconds.
-
11
Filterfans 4.0™ comply with national and international standards
e. g. TÜV, NEMA, cURus, EAC, CSA, CE.